FH Pipes, Fittings, Compression fitting, 3/4", 16.0 mm, 0.0 mm, 0.0 mm
013G4186
Alupex fittings 3/4" x 16 x 2 mm
Alupex fittings 3/4" x 16 x 2 mm
Gross weight | 0.062 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.081 Liter |
EAN | 5702420033044 |
Gross weight | 0.062 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.081 Liter |
EAN | 5702420033044 |
Connection diameter side 1 [mm] | 16 mm |
Connection diameter side 2 [mm] | 0 mm |
Connection diameter side 3 [mm] | 0 mm |
Connection size | 3/4" |
Connection types | Compression fitting |
Description | Alupex fittings 3/4" x 16 x 2 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 95 °C |
Label product | Yes |
Material | Brass / Stainless Steel |
Product group | FH Pipes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 718511e6-4a75-4bf6-ad87-ad48445ec27a |
SCIP dossier product name | Fitting for 16x2mm Alupex tube, G 3/4 |
Type | Fittings |
Usage | Floor heating pipes |
Working pressure [bar] [Max] | 6 bar |
Working Temperature [°C] [Max] | 95 °C |
Connection diameter side 1 [mm] | 16 mm |
Connection diameter side 2 [mm] | 0 mm |
Connection diameter side 3 [mm] | 0 mm |
Connection size | 3/4" |
Connection types | Compression fitting |
Description | Alupex fittings 3/4" x 16 x 2 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 95 °C |
Label product | Yes |
Material | Brass / Stainless Steel |
Product group | FH Pipes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 718511e6-4a75-4bf6-ad87-ad48445ec27a |
SCIP dossier product name | Fitting for 16x2mm Alupex tube, G 3/4 |
Type | Fittings |
Usage | Floor heating pipes |
Working pressure [bar] [Max] | 6 bar |
Working Temperature [°C] [Max] | 95 °C |