Wet System BasicGrip, 0.10 m², Thermal conductivity [W/mK]: 0.8

088X0053

BasicGrip connection, 950x100 mm

Product details

Gross weight 100 Gram
Net weight 100 Gram
Volume 32.592 Liter
EAN 5702420089454

 

Coverage area [m²] 0.1 m²
Description BasicGrip connection, 950x100 mm
Length [mm] 950 mm
Material Polystyrene foil / Polystyrene
Pipe diameter [mm] 16 mm
Product group Wet System BasicGrip
Thermal conductivity [W/mK] 0.8 W/m-K
Thickness [mm] 17 mm
Type BasicGrip Components
Width [mm] 100 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality