Wet System BasicGrip, 1.00 m², Thermal conductivity [W/mK]: 0.035
088X0051
BasicGrip panel - 11mm insulation
BasicGrip panel - 11mm insulation
Gross weight | 1.12 Kilogram |
Net weight | 1.12 Kilogram |
Volume | 4.78 Liter |
EAN | 5702420089416 |
Gross weight | 1.12 Kilogram |
Net weight | 1.12 Kilogram |
Volume | 4.78 Liter |
EAN | 5702420089416 |
Compressive strength [kPa] | 50 KPa |
Coverage area [m²] | 1 m² |
Description | BasicGrip panel - 11mm insulation |
Design load [kN/m2] | 50 kN-m |
Heat transmission resistance [m2K/W] | 0.31 W/m-K |
Length [mm] | 1000 mm |
Material | Polystyrene foil / Polystyrene |
Pipe diameter [mm] | 16 mm |
Product group | Wet System BasicGrip |
Thermal conductivity [W/mK] | 0.035 W/m-K |
Thickness [mm] | 28 mm |
Type | BasicGrip Panels - 11mm Insulation |
Width [mm] | 1000 mm |
Compressive strength [kPa] | 50 KPa |
Coverage area [m²] | 1 m² |
Description | BasicGrip panel - 11mm insulation |
Design load [kN/m2] | 50 kN-m |
Heat transmission resistance [m2K/W] | 0.31 W/m-K |
Length [mm] | 1000 mm |
Material | Polystyrene foil / Polystyrene |
Pipe diameter [mm] | 16 mm |
Product group | Wet System BasicGrip |
Thermal conductivity [W/mK] | 0.035 W/m-K |
Thickness [mm] | 28 mm |
Type | BasicGrip Panels - 11mm Insulation |
Width [mm] | 1000 mm |