Wet System BasicGrip, 0.52 m², Thermal conductivity [W/mK]: 0.040
088X0054
BasicGrip manifold/multi 0,5 ㎡ - 35mm insulation
BasicGrip manifold/multi 0,5 ㎡ - 35mm insulation
Gross weight | 1.55 Kilogram |
Net weight | 1.55 Kilogram |
Volume | 43.008 Liter |
EAN | 5702420089478 |
Gross weight | 1.55 Kilogram |
Net weight | 1.55 Kilogram |
Volume | 43.008 Liter |
EAN | 5702420089478 |
Compressive strength [kPa] | 5 KPa |
Coverage area [m²] | 0.52 m² |
Description | BasicGrip manifold/multi 0,5 ㎡ - 35mm insulation |
Design load [kN/m2] | 5 kN-m |
Heat transmission resistance [m2K/W] | 0.87 W/m-K |
Length [mm] | 950 mm |
Material | Polystyrene foil / Polystyrene |
Pipe diameter [mm] | 16 mm |
Product group | Wet System BasicGrip |
Thermal conductivity [W/mK] | 0.04 W/m-K |
Thickness [mm] | 52 mm |
Type | BasicGrip Panels - 35mm Insulation |
Width [mm] | 550 mm |
Compressive strength [kPa] | 5 KPa |
Coverage area [m²] | 0.52 m² |
Description | BasicGrip manifold/multi 0,5 ㎡ - 35mm insulation |
Design load [kN/m2] | 5 kN-m |
Heat transmission resistance [m2K/W] | 0.87 W/m-K |
Length [mm] | 950 mm |
Material | Polystyrene foil / Polystyrene |
Pipe diameter [mm] | 16 mm |
Product group | Wet System BasicGrip |
Thermal conductivity [W/mK] | 0.04 W/m-K |
Thickness [mm] | 52 mm |
Type | BasicGrip Panels - 35mm Insulation |
Width [mm] | 550 mm |