Транскритични вентили с високо налягане

Shows 31 product(s)

027H7233

Electric regulating valve, CCMT 30

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 3.000, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7234

Electric regulating valve, CCMT 42

Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 4.200, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1

027H7239

Electric regulating valve, CCMT 3L, 3/8 in

Refrigerants: R744, Kv value [m³/h]: 0.260, Max. Working Pressure [bar]: 130.0, Packing format: Multi pack, Quantity per packing format: 9

027H7240

Electric regulating valve, CCMT 3L, 1/2 in

Refrigerants: R744, Kv value [m³/h]: 0.260, Max. Working Pressure [bar]: 130.0, Packing format: Multi pack, Quantity per packing format: 9

027H7241

Electric regulating valve, CCMT 3L, 5/8 in

Refrigerants: R744, Kv value [m³/h]: 0.260, Max. Working Pressure [bar]: 140.0, Packing format: Multi pack, Quantity per packing format: 9

027H7242

Electric regulating valve, CCMT 5L, 3/8 in

Refrigerants: R744, Kv value [m³/h]: 0.480, Max. Working Pressure [bar]: 130.0, Packing format: Multi pack, Quantity per packing format: 9

027H7243

Electric regulating valve, CCMT 5L, 1/2 in

Refrigerants: R744, Kv value [m³/h]: 0.480, Max. Working Pressure [bar]: 130.0, Packing format: Multi pack, Quantity per packing format: 9

027H7245

Electric regulating valve, CCMT 5L, 5/8 in

Refrigerants: R744, Kv value [m³/h]: 0.480, Max. Working Pressure [bar]: 140.0, Packing format: Multi pack, Quantity per packing format: 9

027H7247

Electric regulating valve, CCMT 8L, 1/2 in

Refrigerants: R744, Kv value [m³/h]: 0.800, Max. Working Pressure [bar]: 130.0, Packing format: Multi pack, Quantity per packing format: 9

027H7250

Electric regulating valve, CCMT 8L, 5/8 in

Refrigerants: R744, Kv value [m³/h]: 0.800, Max. Working Pressure [bar]: 140.0, Packing format: Multi pack, Quantity per packing format: 9

Преглед: