VLT® Control Panel LCP 12, с потенциом.
132B0101
Numerical control unit with integrated potentiometer for VLT Micro Drive
FC 51.
Fully enclosed housing design (IP 20 / front IP 54).
Quick menu for quick commissioning, manual / auto switchover and alarm
acknowledgment.
With copy function to save and transfer the device parameters.