Shows 192 product(s)

132L6851

PHD102350T4E01N0CDXOXX2CXNXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
350 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

No Bypass Main Circuit Breaker Dv/Dt Output Filter<(>,<)>
NEC Table 430 Motor OSHPD Seismic Pre-Approval
Class A2 Filter (Std) Coating No Brake
Ethernet IP (121) No B Option
No C Option No D Option FRAME SIZE:

PHD102350T4E01N0CDXOXX2CXNXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102350T4E01N0CDXOXX2CXNXXXXX

132L6852

PHD102600T4E01N0CDXOXX2CXNXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
600 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

No Bypass Main Circuit Breaker Dv/Dt Output Filter<(>,<)>
NEC Table 430 Motor OSHPD Seismic Pre-Approval
Class A2 Filter (Std) Coating No Brake
Ethernet IP (121) No B Option
No C Option No D Option FRAME SIZE:

PHD102600T4E01N0CDXOXX2CXNXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102600T4E01N0CDXOXX2CXNXXXXX

132L6853

PHD102300T4E01N0CDXOXX2CXNXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
300 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

No Bypass Main Circuit Breaker Dv/Dt Output Filter<(>,<)>
NEC Table 430 Motor OSHPD Seismic Pre-Approval
Class A2 Filter (Std) Coating No Brake
Ethernet IP (121) No B Option
No C Option No D Option FRAME SIZE:

PHD102300T4E01N0CDXOXX2CXNXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102300T4E01N0CDXOXX2CXNXXXXX

132L7376

PHD102300T4E01SSMXXOXX2CXXXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
300 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

Softstart Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
NEC Table 430 Motor OSHPD Seismic Pre-Approval
Class A2 Filter (Std) Coating No Brake
No A Option No B Option
No C Option No D Option FRAME SIZE:

PHD102300T4E01SSMXXOXX2CXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102300T4E01SSMXXOXX2CXXXXXXX

132N1154

PHD102003T4E01N0MXXXXX2XXXXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
3.0 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

No Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
NEC Table 430 Motor No OSHPD Pre-Approval
Class A2 Filter (Std) No Coating No Brake
No A Option No B Option
No C Option No D Option FRAME SIZE:

PHD102003T4E01N0MXXXXX2XXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102003T4E01N0MXXXXX2XXXXXXXX

132N1232

PHD102040T4E3R3CMXEXXX2XXJXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
40 HP 480 Volt Nema 3R<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

3 Contactor Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
EISA Motor (Prem. Efficiency) No OSHPD Pre-Approval
Class A2 Filter (Std) No Coating No Brake
BACNet (109) No B Option
No C Option No D Option FRAME SIZE:

PHD102040T4E3R3CMXEXXX2XXJXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102040T4E3R3CMXEXXX2XXJXXXXX

132N2592

PHD102250T4E12N0MXXXXX2XXN0XXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
250 HP 480 Volt Nema 12<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

No Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
NEC Table 430 Motor No OSHPD Pre-Approval
Class A2 Filter (Std) No Coating No Brake
Ethernet IP (121) Analog I/O (109)
No C Option No D Option FRAME SIZE:

PHD102250T4E12N0MXXXXX2XXN0XXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102250T4E12N0MXXXXX2XXN0XXXX

132N9533

PHD102005T4E013CMXEXXX2XXXXXXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
5.0 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

3 Contactor Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
EISA Motor (Prem. Efficiency) No OSHPD Pre-Approval
Class A2 Filter (Std) No Coating No Brake
No A Option No B Option
No C Option No D Option FRAME SIZE:

PHD102005T4E013CMXEXXX2XXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102005T4E013CMXEXXX2XXXXXXXX

132N9716

PHD102300T4E01N0MXXXXX2CXK0XXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
300 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

No Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
NEC Table 430 Motor No OSHPD Pre-Approval
Class A2 Filter (Std) Coating No Brake
BACNet IP (125) Analog I/O (109)
No C Option No D Option FRAME SIZE:

PHD102300T4E01N0MXXXXX2CXK0XXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102300T4E01N0MXXXXX2CXK0XXXX

132N9717

PHD102250T4E01N0MXXXXX2CXK0XXXX

PHD PANEL CONSISTING OF:
VLT DRIVE
250 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

No Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
NEC Table 430 Motor No OSHPD Pre-Approval
Class A2 Filter (Std) Coating No Brake
BACNet IP (125) Analog I/O (109)
No C Option No D Option FRAME SIZE:

PHD102250T4E01N0MXXXXX2CXK0XXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102250T4E01N0MXXXXX2CXK0XXXX

View: