PHD102350T4E01N0CDXOXX2CXNXXXXX

132L6851

PHD PANEL CONSISTING OF:
VLT DRIVE
350 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

No Bypass Main Circuit Breaker Dv/Dt Output Filter<(>,<)>
NEC Table 430 Motor OSHPD Seismic Pre-Approval
Class A2 Filter (Std) Coating No Brake
Ethernet IP (121) No B Option
No C Option No D Option FRAME SIZE:

PHD102350T4E01N0CDXOXX2CXNXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102350T4E01N0CDXOXX2CXNXXXXX
Re-configure

Product details

Gross weight 906.03 Kilogram
Net weight 874.51 Kilogram
EAN 5714853883776

 

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 350 350 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E01 Nema 1
BYPASS CIRCUIT N0 No Bypass
SWITCHES C Main Circuit Breaker
Dv/Dt OUTPUT FILTER D Dv/Dt Output Filter
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL O OSHPD Seismic Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING C Coating
BRAKE X No Brake
A OPTION N Ethernet IP (121)
B OPTION X No B Option
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD D4H D4H
Typecode Part 1 PHD102350T4E01N0CDXO
Typecode Part 2 XX2CXNXXXXX
Schematic 174N9954 174N9954
Installation Drawing 174N9303-04 174N9303-04
ELECTRICAL LAYOUT 174N9303-03 174N9303-03
Drive Typecode Part 1 FC-102N250T4E20H2XGC FC-102N250T4E20H2XGC
Drive Typecode Part 2 7XXSXXXXANBXCXXXXDX 7XXSXXXXANBXCXXXXDX
Modelcode01 PHD102350T4E01N0CDXO
Modelcode02 XX2CXNXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 906.03
Calculated Net Weight [kg] 874.51
Calculated Gross Weight (lbs) 1997.455
Calculated Net Weight [lbs] 1927.965
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102N250T4E20H2XGC7XXSXXXXAN FC-102N250T4E20H2XGC7XXSXXXXAN
Label Template OPPHD_Danfoss_PL.btw OPPHD_Danfoss_PL.btw
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 40°C/104°F 40°C/104°F
Humidity 95% Non-Cond. 95% Non-Cond.
Panel OSHPD 1 OSHPD Pre-Approval: OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0363 OSP-0363
Panel OSHPD 3 Anchorage: Rigid Wall/Base Mnt Anchorage: Rigid Wall/Base Mnt
Panel OSHPD 4 SDS: 2.6 z/h: 1.0 ip: 1.5 SDS: 2.6 z/h: 1.0 ip: 1.5
Input Voltage 3Ø, 480 VAC, 3Ø, 480 VAC,
Input frequency 60 Hz, 60 Hz,
Output frequency 0-60 Hz 0-60 Hz
Input current in Normal Overlo 429 A, 429 A,
Short circuit current rating 100 kA 100 kA
Fuse 3 ID FU1171 FU1172 FU1171 FU1172
Fuse 3 Manufacturer Bussmann Bussmann
Fuse 3 Type FNQ-R-5 FNQ-R-5
Fuse 4 ID FU1201 FU1201
Fuse 4 Manufacturer Bussmann Bussmann
Fuse 4 Type FNM-10 FNM-10
Connection 1 ID L1, L2, L3 L1, L2, L3
Connection 1 Torque 159 (18) 159 (18)
Connection 1 Type Use 75degC Copper Cond. Use 75degC Copper Cond.
Connection 2 ID T1, T2, T3 T1, T2, T3
Connection 2 Torque 265 (30) 265 (30)
Connection 2 Type Use 75degC Copper Cond. Use 75degC Copper Cond.
Label - Frame Frame D4H Frame D4H
Panel Schematic 174N9954 174N9954
Layout Drawing Number 174N9303-04 174N9303-04
Assembly Drawing Number 174N9303-03 174N9303-03
Label stock used for printing 176U9528 176U9528
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality