PHD102040T4E3R3CMXEXXX2XXJXXXXX

132N1232

PHD PANEL CONSISTING OF:
VLT DRIVE
40 HP 480 Volt Nema 3R<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

3 Contactor Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
EISA Motor (Prem. Efficiency) No OSHPD Pre-Approval
Class A2 Filter (Std) No Coating No Brake
BACNet (109) No B Option
No C Option No D Option FRAME SIZE:

PHD102040T4E3R3CMXEXXX2XXJXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102040T4E3R3CMXEXXX2XXJXXXXX
Re-configure

Product details

Gross weight 49.35 Kilogram
Net weight 17.83 Kilogram
EAN 5715253050362

 

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 040 40 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E3R Nema 3R
BYPASS CIRCUIT 3C 3 Contactor Bypass
SWITCHES M Main Fused Disconnect
Dv/Dt OUTPUT FILTER X No Dv/Dt
MOTOR EFFICIENCY E EISA Motor (Prem. Efficiency)
OSHPD SEISMIC PRE-APPROVAL X No OSHPD Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING X No Coating
BRAKE X No Brake
A OPTION J BACNet (109)
B OPTION X No B Option
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD B4 B4
Typecode Part 1 PHD102040T4E3R3CMXEX
Typecode Part 2 XX2XXJXXXXX
Schematic 174N9961 174N9961
Installation Drawing 174N9288-04 174N9288-04
ELECTRICAL LAYOUT 185F8856 185F8856
Drive Typecode Part 1 FC-102P30KT4E20H2XGX FC-102P30KT4E20H2XGX
Drive Typecode Part 2 XXXSXXXXAJBXCXXXXDX XXXSXXXXAJBXCXXXXDX
Modelcode01 PHD102040T4E3R3CMXEX
Modelcode02 XX2XXJXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 49.35
Calculated Net Weight [kg] 17.83
Calculated Gross Weight (lbs) 108.798
Calculated Net Weight [lbs] 39.308
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102P30KT4E20H2XGXXXXSXXXXAJ FC-102P30KT4E20H2XGXXXXSXXXXAJ
Label Template OPPHD_Danfoss_PL.btw OPPHD_Danfoss_PL.btw
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 3R UL Type 3R
Ambient temp. normal overload 40°C/104°F 40°C/104°F
Humidity 95% Non-Cond. 95% Non-Cond.
Input Voltage 3Ø, 480 VAC, 3Ø, 480 VAC,
Input frequency 60 Hz, 60 Hz,
Output frequency 0-60 Hz 0-60 Hz
Input current in Normal Overlo 52.9 A, 52.9 A,
Fuse 1 ID FU1111, FU1121, FU1131 FU1111, FU1121, FU1131
Fuse 1 Manufacturer - -
Fuse 1 Type 600 VAC, 100 A, CLASS J 600 VAC, 100 A, CLASS J
Short circuit current rating 100 kA 100 kA
Fuse 2 ID FU1112, FU1122, FU1132 FU1112, FU1122, FU1132
Fuse 2 Manufacturer BUSSMANN BUSSMANN
Fuse 2 Type JKS-80 JKS-80
Fuse 3 ID FU2031 FU2032 FU2031 FU2032
Fuse 3 Manufacturer Bussmann Bussmann
Fuse 3 Type FNQ-R-1-1/2 FNQ-R-1-1/2
Fuse 4 ID FU2101 FU2101
Fuse 4 Manufacturer Bussmann Bussmann
Fuse 4 Type FNM-3.5 FNM-3.5
Fuse 5 ID FU2061 FU2061
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FNM-2 FNM-2
Connection 1 ID L1, L2, L3 L1, L2, L3
Connection 1 Torque 120 (13.5) 120 (13.5)
Connection 1 Type Use 75degC Copper Cond. Use 75degC Copper Cond.
Connection 2 ID T1, T2, T3 T1, T2, T3
Connection 2 Torque VARIES: See label by output VARIES: See label by output
Connection 2 Type Use 75degC Copper Cond. Use 75degC Copper Cond.
Label - Frame Frame B4 Frame B4
Panel Schematic 174N9961 174N9961
Layout Drawing Number 174N9288-04 174N9288-04
Assembly Drawing Number 185F8856 185F8856
Label stock used for printing 176U9528 176U9528
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality