PHD102250T4E12N0MXXXXX2XXN0XXXX

132N2592

PHD PANEL CONSISTING OF:
VLT DRIVE
250 HP 480 Volt Nema 12<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

No Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
NEC Table 430 Motor No OSHPD Pre-Approval
Class A2 Filter (Std) No Coating No Brake
Ethernet IP (121) Analog I/O (109)
No C Option No D Option FRAME SIZE:

PHD102250T4E12N0MXXXXX2XXN0XXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102250T4E12N0MXXXXX2XXN0XXXX
Re-configure

Product details

Gross weight 45.7 Kilogram
Net weight 14.18 Kilogram
EAN 5715253064925

 

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 250 250 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E12 Nema 12
BYPASS CIRCUIT N0 No Bypass
SWITCHES M Main Fused Disconnect
Dv/Dt OUTPUT FILTER X No Dv/Dt
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL X No OSHPD Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING X No Coating
BRAKE X No Brake
A OPTION N Ethernet IP (121)
B OPTION 0 Analog I/O (109)
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD D3H D3H
Typecode Part 1 PHD102250T4E12N0MXXX
Typecode Part 2 XX2XXN0XXXX
Schematic 174N9951 174N9951
Installation Drawing 174N9301-04 174N9301-04
ELECTRICAL LAYOUT 185F8870 185F8870
Drive Typecode Part 1 FC-102N160T4E20H2XGX FC-102N160T4E20H2XGX
Drive Typecode Part 2 7XXSXXXXANB0CXXXXDX 7XXSXXXXANB0CXXXXDX
Modelcode01 PHD102250T4E12N0MXXX
Modelcode02 XX2XXN0XXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 45.7
Calculated Net Weight [kg] 14.18
Calculated Gross Weight (lbs) 100.751
Calculated Net Weight [lbs] 31.262
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102N160T4E20H2XGX7XXSXXXXAN FC-102N160T4E20H2XGX7XXSXXXXAN
Label Template OPPHD_Danfoss_PL.btw OPPHD_Danfoss_PL.btw
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12 UL Type 12
Ambient temp. normal overload 40°C/104°F 40°C/104°F
Humidity 95% Non-Cond. 95% Non-Cond.
Input Voltage 3Ø, 480 VAC, 3Ø, 480 VAC,
Input frequency 60 Hz, 60 Hz,
Output frequency 0-60 Hz 0-60 Hz
Input current in Normal Overlo 292 A, 292 A,
Fuse 1 ID FU1111, FU1121, FU1131 FU1111, FU1121, FU1131
Fuse 1 Manufacturer - -
Fuse 1 Type 600 VAC, 400 A, CLASS J 600 VAC, 400 A, CLASS J
Short circuit current rating 100 kA 100 kA
Fuse 3 ID FU1171 FU1172 FU1171 FU1172
Fuse 3 Manufacturer Bussmann Bussmann
Fuse 3 Type FNQ-R-4 FNQ-R-4
Fuse 4 ID FU1201 FU1201
Fuse 4 Manufacturer Bussmann Bussmann
Fuse 4 Type FNM-7 FNM-7
Connection 1 ID L1, L2, L3 L1, L2, L3
Connection 1 Torque 400 (45) 400 (45)
Connection 1 Type Use 75degC Copper Cond. Use 75degC Copper Cond.
Connection 2 ID T1, T2, T3 T1, T2, T3
Connection 2 Torque 168 (19) 168 (19)
Connection 2 Type Use 75degC Copper Cond. Use 75degC Copper Cond.
Label - Frame Frame D3H Frame D3H
Panel Schematic 174N9951 174N9951
Layout Drawing Number 174N9301-04 174N9301-04
Assembly Drawing Number 185F8870 185F8870
Label stock used for printing 176U9528 176U9528
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality