PHD102300T4E01SSMXXOXX2CXXXXXXX

132L7376

PHD PANEL CONSISTING OF:
VLT DRIVE
300 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

Softstart Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
NEC Table 430 Motor OSHPD Seismic Pre-Approval
Class A2 Filter (Std) Coating No Brake
No A Option No B Option
No C Option No D Option FRAME SIZE:

PHD102300T4E01SSMXXOXX2CXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102300T4E01SSMXXOXX2CXXXXXXX
Re-configure

Product details

Gross weight 1137.01 Kilogram
Net weight 1105.49 Kilogram
EAN 5714853889396

 

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 300 300 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E01 Nema 1
BYPASS CIRCUIT SS Softstart Bypass
SWITCHES M Main Fused Disconnect
Dv/Dt OUTPUT FILTER X No Dv/Dt
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL O OSHPD Seismic Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING C Coating
BRAKE X No Brake
A OPTION X No A Option
B OPTION X No B Option
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD D4H D4H
Typecode Part 1 PHD102300T4E01SSMXXO
Typecode Part 2 XX2CXXXXXXX
Schematic 174N9967 174N9967
Installation Drawing 174N9305-04 174N9305-04
ELECTRICAL LAYOUT 185F8887 185F8887
Drive Typecode Part 1 FC-102N200T4E20H2XGC FC-102N200T4E20H2XGC
Drive Typecode Part 2 7XXSXXXXAXBXCXXXXDX 7XXSXXXXAXBXCXXXXDX
Modelcode01 PHD102300T4E01SSMXXO
Modelcode02 XX2CXXXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 1137.01
Calculated Net Weight [kg] 1105.49
Calculated Gross Weight (lbs) 2506.678
Calculated Net Weight [lbs] 2437.189
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102N200T4E20H2XGC7XXSXXXXAX FC-102N200T4E20H2XGC7XXSXXXXAX
Label Template OPPHD_Danfoss_PL.btw OPPHD_Danfoss_PL.btw
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 40°C/104°F 40°C/104°F
Humidity 95% Non-Cond. 95% Non-Cond.
Panel OSHPD 1 OSHPD Pre-Approval: OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0363 OSP-0363
Panel OSHPD 3 Anchorage: Rigid Wall/Base Mnt Anchorage: Rigid Wall/Base Mnt
Panel OSHPD 4 SDS: 2.6 z/h: 1.0 ip: 1.5 SDS: 2.6 z/h: 1.0 ip: 1.5
Input Voltage 3Ø, 480 VAC, 3Ø, 480 VAC,
Input frequency 60 Hz, 60 Hz,
Output frequency 0-60 Hz 0-60 Hz
Input current in Normal Overlo 364 A, 364 A,
Fuse 1 ID FU1111, FU1121, FU1131 FU1111, FU1121, FU1131
Fuse 1 Manufacturer - -
Fuse 1 Type 600 VAC, 600 A, CLASS J 600 VAC, 600 A, CLASS J
Short circuit current rating 65 kA 65 kA
Fuse 3 ID FU2031 FU2032 FU2031 FU2032
Fuse 3 Manufacturer Bussmann Bussmann
Fuse 3 Type FNQ-R-5 FNQ-R-5
Fuse 4 ID FU2101 FU2101
Fuse 4 Manufacturer Bussmann Bussmann
Fuse 4 Type FNM-8 FNM-8
Fuse 5 ID FU2061 FU2061
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FNM-3.5 FNM-3.5
Fuse 6 ID FU1061, FU1071, FU1081 FU1061, FU1071, FU1081
Fuse 6 Manufacturer Bussmann Bussmann
Fuse 6 Type LPJ-450 LPJ-450
Connection 1 ID L1, L2, L3 L1, L2, L3
Connection 1 Torque 375 (42) 375 (42)
Connection 1 Type Use 75degC Copper Cond. Use 75degC Copper Cond.
Connection 2 ID T1, T2, T3 T1, T2, T3
Connection 2 Torque 375 (42.4) 375 (42.4)
Connection 2 Type Use 75degC Copper Cond. Use 75degC Copper Cond.
Label - Frame Frame D4H Frame D4H
Panel Schematic 174N9967 174N9967
Layout Drawing Number 174N9305-04 174N9305-04
Assembly Drawing Number 185F8887 185F8887
Label stock used for printing 176U9528 176U9528
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality