PHD102003T4E01N0MXXXXX2XXXXXXXX

132N1154

PHD PANEL CONSISTING OF:
VLT DRIVE
3.0 HP 480 Volt Nema 1<(>,<)>
OUTPUT CURRENT:
INPUT CURRENT:
SCCR (kA):

No Bypass Main Fused Disconnect No Dv/Dt<(>,<)>
NEC Table 430 Motor No OSHPD Pre-Approval
Class A2 Filter (Std) No Coating No Brake
No A Option No B Option
No C Option No D Option FRAME SIZE:

PHD102003T4E01N0MXXXXX2XXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING:

Model code: PHD102003T4E01N0MXXXXX2XXXXXXXX
Re-configure

Product details

Gross weight 146.51 Kilogram
Net weight 124.96 Kilogram
EAN 5715253049571

 

Product View (Switch) NAMC North America (Regional)
PREFIX PHD PHD
DRIVE SERIES 102 HVAC Drive
HORSEPOWER 003 3.0 HP
VOLTAGE T4 480 Volt
ENCLOSURE TYPE E01 Nema 1
BYPASS CIRCUIT N0 No Bypass
SWITCHES M Main Fused Disconnect
Dv/Dt OUTPUT FILTER X No Dv/Dt
MOTOR EFFICIENCY X NEC Table 430 Motor
OSHPD SEISMIC PRE-APPROVAL X No OSHPD Pre-Approval
FUTURE OPTION 1 X FUTURE OPTION 1
FUTURE OPTION 2 X FUTURE OPTION 1
RFI FILTERS 2 Class A2 Filter (Std)
COATING X No Coating
BRAKE X No Brake
A OPTION X No A Option
B OPTION X No B Option
C OPTION X No C Option
D OPTION X No D Option
FUTURE OPTION 3 X FUTURE OPTION 1
FUTURE OPTION 4 X FUTURE OPTION 1
Framesize PHD A2 A2
Typecode Part 1 PHD102003T4E01N0MXXX
Typecode Part 2 XX2XXXXXXXX
Schematic 174N9951 174N9951
Installation Drawing 174N9283-04 174N9283-04
ELECTRICAL LAYOUT 185F8847 185F8847
Drive Typecode Part 1 FC-102P2K2T4E20H2XGX FC-102P2K2T4E20H2XGX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX XXXSXXXXAXBXCXXXXDX
Modelcode01 PHD102003T4E01N0MXXX
Modelcode02 XX2XXXXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 146.51
Calculated Net Weight [kg] 124.96
Calculated Gross Weight (lbs) 322.999
Calculated Net Weight [lbs] 275.49
Vendor ERR01 Cannot Determine Vendor
BOM Item Text (Line 1) FC-102P2K2T4E20H2XGXXXXSXXXXAX FC-102P2K2T4E20H2XGXXXXSXXXXAX
Label Template OPPHD_Danfoss_PL.btw OPPHD_Danfoss_PL.btw
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 40°C/104°F 40°C/104°F
Humidity 95% Non-Cond. 95% Non-Cond.
Input Voltage 3Ø, 480 VAC, 3Ø, 480 VAC,
Input frequency 60 Hz, 60 Hz,
Output frequency 0-60 Hz 0-60 Hz
Input current in Normal Overlo 4.7 A, 4.7 A,
Fuse 1 ID FU1111, FU1121, FU1131 FU1111, FU1121, FU1131
Fuse 1 Manufacturer - -
Fuse 1 Type 600 VAC, 15 A, CLASS J 600 VAC, 15 A, CLASS J
Short circuit current rating 100 kA 100 kA
Fuse 2 ID FU1112, FU1122, FU1132 FU1112, FU1122, FU1132
Fuse 2 Manufacturer BUSSMANN BUSSMANN
Fuse 2 Type JKS-10 JKS-10
Fuse 3 ID FU1171 FU1172 FU1171 FU1172
Fuse 3 Manufacturer Bussmann Bussmann
Fuse 3 Type FNQ-R-8/10 FNQ-R-8/10
Fuse 4 ID FU1201 FU1201
Fuse 4 Manufacturer Bussmann Bussmann
Fuse 4 Type FNM-2 FNM-2
Connection 1 ID L1, L2, L3 L1, L2, L3
Connection 1 Torque 17 (1.9) 17 (1.9)
Connection 1 Type Use Copper Cond. Use Copper Cond.
Connection 2 ID T1, T2, T3 T1, T2, T3
Connection 2 Torque 16 (1.8) 16 (1.8)
Connection 2 Type Use Copper Cond. Use Copper Cond.
Label - Frame Frame A2 Frame A2
Panel Schematic 174N9951 174N9951
Layout Drawing Number 174N9283-04 174N9283-04
Assembly Drawing Number 185F8847 185F8847
Label stock used for printing 176U9528 176U9528
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality