Термостатичні елементи на клапани Danfoss

Shows 12 product(s)

013G8562

RA Remote Setting, RA 8562, Liquid, Sensor type: Remote temp. adjuster, 8 °C - 28 °C, RA

RA 2000 wall mount operator with combined remote mounted sensor and dial. 6' (1.8 m) capillary tube length

013G8565

RA Remote Setting, RA 8565, Liquid, Sensor type: Remote temp. adjuster, 8 °C - 28 °C, RA

RA 2000 wall mount operator with combined remote mounted sensor and dial. 16' (4.9 m) capillary tube length

013G8568

RA Remote Setting, RA 8568, Liquid, Sensor type: Remote temp. adjuster, 8 °C - 28 °C, RA

RA 2000 wall mount operator with combined remote mounted sensor and dial. 26' (7.9 m) capillary tube length

View: