Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Da bi se očuvala bezbednost naloga, pokrenuta je procedura odjavljivanja.Sesija ističe za
Odjavljeni ste jer niste bili aktivni poslednjih 120 min.
You are at the {0} store.
Shows 5 product(s)
VFY-ručka
VFY-ručka DN100-150
Električni pogon AMB-Y, ER20, Napon napajanja [V] AC: 230, 20 N-m
AMB-Y ER20 230V 20Nm DN25-65
Električni pogon AMB-Y, ER60, Napon napajanja [V] AC: 230, 60 N-m
AMB-Y ER60 230V 60Nm DN100-150
Električni pogon AMB-Y, ER60, Napon napajanja [V] AC: 24, 60 N-m
AMB-Y ER60 24V 60Nm DN100-150
Električni pogon AMB-Y, 60 N-m
Prikaži: