ISD510ST03C8D6E54FRXPNSXXTF084SXN24XSXSX

132N0262

VLT® Integrated Servo Drive ISD® 510
(S) Standard,
(T)Torque,
(03C8) 3.8 Nm, (D6) 600 V DC Link Voltage,
(E54) IP54,
(FRX) Resolver,
PROFINET, (SXX) Standard,
(T) Safe Torque Off, (F084) 84 mm,
(SX) Standard, (N24) Rated speed 2400 rpm,
(X) Without Brake, (S) Standard Smooth Shaft,
(X) Without Sealing, (SX) Standard
Other options according to:
ISD510ST03C8D6E54FRXPNSXXTF084SXN24XSXSX

Šifra modela: ISD510ST03C8D6E54FRXPNSXXTF084SXN24XSXSX

Detalji o proizvodu

Bruto težina 7.55 kg
Neto težina 7.25 kg
Zapremina 0 l
EAN 5715253040509

VLT® Integrated Servo Drive ISD 510

Prikaz proizvoda (prekidač) GLBL Globalni (standardni)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 (510) 510
Hardware configuration S (S) Standard
Drive Torque T (T)Torque
Torque 03C8 (03C8) 3.8 Nm
DC Voltage D6 (D6) 600 V DC Link Voltage
Drive Enclosure E54 (E54) IP54
Drive Feedback FRX (FRX) Resolver
Bus System PN PROFINET
Firmware SXX (SXX) Standard
Safety T (T) Safe Torque Off
Flange Size F084 (F084) 84 mm
Flange Type SX (SX) Standard
Motor Speed N24 (N24) Rated speed 2400 rpm
Mechanical Brake X (X) Without Brake
Motor Shaft S (S) Standard Smooth Shaft
Motor Sealing X (X) Without Sealing
Surface Coating SX (SX) Standard
Tipski kod, deo 1 ISD510ST03C8D6E54FRXPNSXX
Tipski kod, deo 2 TF084SXN24XSXSX
Kôd modela 01 ISD510ST03C8D6E54FRXPNSXX
Kôd modela 02 TF084SXN24XSXSX
Izračunata neto težina [kg] 7.25
Izračunata bruto težina [kg] 7.55
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999.a
Prodavac ERR01 Nemoguće odrediti prodavca
Preporučena fabrika ERR01 Nemoguće odrediti prodavca
Recommended Plant ERR01

Rezervnih delova

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality