Shows 95 product(s)
Accessories, Connection kits self-limiting cables
Cable ties (1bag with 100 pcs), Used for product: DEVIsnow™ 30T; DEVIiceguard™ (B); DEVIiceguard™ 18 Readymade; DEVIsafe™ 20T; DEVIsnow™ 20T; DEVIiceguard™ (T)
Accessories, Connection kits self-limiting cables
Connection kit for PT heating cables, Used for product: DEVIpipeguard™ Industry
Accessories, Connection kits self-limiting cables
Connection kit for PT heating cables, Used for product: DEVIpipeguard™ Industry
Accessories, Easy Installation
Insulation introduction, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)
Accessories, Thermostat accessories, Packing quantity: 1
Sensor End-Cap Brass f. flexpipe Ø6,7, Used for product: Sensor cable 3 m 15 KOHM, Santoprene; Room sensor, 426-frame; Room sensor, FUGA-frame; Temperature Sensor 10m NTC15k Santropene; Sensor cable 0.75² 2.5m 16.7 KOHM Q; Temperature Sensor 40m NTC15k Santropene; Outdoor sensor, IP44
Accessories, DEVItemp™ accessories
Kontaktor B6-30-10 400V/16A AC-1; SPOLE, Used for product: DEVItemp™
Accessories, Cold tails drum, 1 m
DSWA Cold lead 1x2.5mm² w/screen, Used for product: DEVIbasic™ 20S; DEVIsport™Drum; DEVIbasic™ 10S; DEVIbasic™Drum, Product version: Drum, Application: Cold store; Sport fields; Floor heating
Accessories, Connection kits self-limiting cables
Con. kit cable/jun. box+end t.(pipeheat), Used for product: DEVIpipeheat™ 10 V2 readym.; DEVIpipeheat™ 10 V3; DEVIpipeheat™ 10 V3 readym.; DEVIpipeheat™ 10 V2
Accessories, Connection kits self-limiting cables
Con. kit cable/coldlead+end t.(pipeheat), Used for product: DEVIpipeheat™ 10 V2 readym.; DEVIpipeheat™ 10 V3; DEVIpipeheat™ 10 V3 readym.; DEVIpipeheat™ 10 V2
Accessories, Connection kits self-limiting cables
3/4"+1" Pipe Fitting DEVIpipeheat™ 10 V3, Used for product: DEVIpipeheat™ 10 V3; DEVIpipeheat™ 10 V3 readym.