Accessories, Connection kits self-limiting cables
109004
Cable ties (1bag with 100 pcs), Used for product: DEVIsnow™ 30T; DEVIiceguard™ (B); DEVIiceguard™ 18 Readymade; DEVIsafe™ 20T; DEVIsnow™ 20T; DEVIiceguard™ (T)
Cable ties (1bag with 100 pcs), Used for product: DEVIsnow™ 30T; DEVIiceguard™ (B); DEVIiceguard™ 18 Readymade; DEVIsafe™ 20T; DEVIsnow™ 20T; DEVIiceguard™ (T)
Gross weight | 1.3 Gram |
Net weight | 0.08 Gram |
EAN | 5703466090282 |
Gross weight | 1.3 Gram |
Net weight | 0.08 Gram |
EAN | 5703466090282 |
Application |
Sport fields Cold store Vineyard frost protection |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Cable ties (1bag with 100 pcs) |
EU RoHS compliance | Out of scope |
Package depth [mm] | 300 mm |
Package height [mm] | 20 mm |
Package width [mm] | 120 mm |
Product description | Cable ties (1bag with 100 pcs) |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T DEVIiceguard™ (B) DEVIiceguard™ (T) DEVIiceguard™ 18 Readymade |
Application |
Sport fields Cold store Vineyard frost protection |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Cable ties (1bag with 100 pcs) |
EU RoHS compliance | Out of scope |
Package depth [mm] | 300 mm |
Package height [mm] | 20 mm |
Package width [mm] | 120 mm |
Product description | Cable ties (1bag with 100 pcs) |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIsafe™ 20T DEVIsnow™ 20T DEVIsnow™ 30T DEVIiceguard™ (B) DEVIiceguard™ (T) DEVIiceguard™ 18 Readymade |