Accessories, Connection kits self-limiting cables
140F0955
Con. kit cable/coldlead+end t.(pipeheat), Used for product: DEVIpipeheat™ 10 V2 readym.; DEVIpipeheat™ 10 V3; DEVIpipeheat™ 10 V3 readym.; DEVIpipeheat™ 10 V2
Con. kit cable/coldlead+end t.(pipeheat), Used for product: DEVIpipeheat™ 10 V2 readym.; DEVIpipeheat™ 10 V3; DEVIpipeheat™ 10 V3 readym.; DEVIpipeheat™ 10 V2
Gross weight | 160 Gram |
Net weight | 152 Gram |
Volume | 0.8 Liter |
EAN | 5703466250020 |
Gross weight | 160 Gram |
Net weight | 152 Gram |
Volume | 0.8 Liter |
EAN | 5703466250020 |
Application | Pipe / tank frost protection |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Con. kit cable/coldlead+end t.(pipeheat) |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeheat™ 10 V2 DEVIpipeheat™ 10 V2 readym. DEVIpipeheat™ 10 V3 DEVIpipeheat™ 10 V3 readym. |
Warranty type | 2-year product warranty |
Application | Pipe / tank frost protection |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Con. kit cable/coldlead+end t.(pipeheat) |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeheat™ 10 V2 DEVIpipeheat™ 10 V2 readym. DEVIpipeheat™ 10 V3 DEVIpipeheat™ 10 V3 readym. |
Warranty type | 2-year product warranty |