Accessories, Connection kits self-limiting cables
140F0956
3/4"+1" Pipe Fitting DEVIpipeheat™ 10 V3, Used for product: DEVIpipeheat™ 10 V3; DEVIpipeheat™ 10 V3 readym.
3/4"+1" Pipe Fitting DEVIpipeheat™ 10 V3, Used for product: DEVIpipeheat™ 10 V3; DEVIpipeheat™ 10 V3 readym.
Gross weight | 0.333 Kilogram |
Net weight | 0.333 Kilogram |
Volume | 0.85 Liter |
EAN | 5703466250037 |
Gross weight | 0.333 Kilogram |
Net weight | 0.333 Kilogram |
Volume | 0.85 Liter |
EAN | 5703466250037 |
Application | Pipe / tank frost protection |
China RoHS compliance | Out of scope |
Description | 3/4"+1" Pipe Fitting DEVIpipeheat™ 10 V3 |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 250 mm |
Package height [mm] | 20 mm |
Package width [mm] | 250 mm |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeheat™ 10 V3 DEVIpipeheat™ 10 V3 readym. |
Warranty type | 2-year product warranty |
Application | Pipe / tank frost protection |
China RoHS compliance | Out of scope |
Description | 3/4"+1" Pipe Fitting DEVIpipeheat™ 10 V3 |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 250 mm |
Package height [mm] | 20 mm |
Package width [mm] | 250 mm |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIpipeheat™ 10 V3 DEVIpipeheat™ 10 V3 readym. |
Warranty type | 2-year product warranty |