Accessories, Easy Installation

11010410

Insulation introduction, Used for product: DEVIpipeguard™ (B); DEVIiceguard™ (B); DEVIpipeguard™ LSZH; DEVIhotwatt™; DEVIiceguard™ (T)

Product details

Gross weight 0.06 Kilogram
Net weight 0.059 Kilogram
Volume 1.173 Liter
EAN 5703435031001

 

Application Pipe / tank frost protection
Domestic hot water
Roof frost protection
China RoHS compliance Out of scope
Contain batteries No
Description Insulation introduction
EU RoHS compliance Yes
EU RoHS exemption clause No
Package depth [mm] 170 mm
Package height [mm] 30 mm
Package width [mm] 230 mm
Packing quantity 1
Product description Insulation introduction
Product group Accessories
Type Easy Installation
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIpipeguard™ (B)
DEVIhotwatt™
DEVIpipeguard™ LSZH
DEVIiceguard™ (B)
DEVIiceguard™ (T)
Warranty type 2-year product warranty

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality