Accessories, Connection kits self-limiting cables
109026
Connection kit for PT heating cables, Used for product: DEVIpipeguard™ Industry
Connection kit for PT heating cables, Used for product: DEVIpipeguard™ Industry
Gross weight | 0.05 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.8 Liter |
EAN | 5703466135778 |
Gross weight | 0.05 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.8 Liter |
EAN | 5703466135778 |
Application | Pipe / tank frost protection |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | Connection kit for PT heating cables |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 250 mm |
Package height [mm] | 160 mm |
Package width [mm] | 20 mm |
Product description | Connection kit for PT heating cables |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIpipeguard™ Industry |
Warranty [Year] | 5 |
Application | Pipe / tank frost protection |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | Connection kit for PT heating cables |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 250 mm |
Package height [mm] | 160 mm |
Package width [mm] | 20 mm |
Product description | Connection kit for PT heating cables |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | DEVIpipeguard™ Industry |
Warranty [Year] | 5 |