You searched for:

mbt 5111

Did you mean

Shows 18 product(s)

087U8015

Sensor pocket, MBT 120

Protection tube diameter [mm]: 9 - 12.7, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316L, Used for product: MBT 5111

087U8056

Sensor pocket, MBT 120

Protection tube diameter [mm]: 9, Insertion length [mm]: 100, Process connection type: NPT, 1/2, Temperature range [°C]: 0 - 800, Protection tube material: AISI 316 TI, Used for product: MBT 5111

087U4256

Accessories, sensors, Sensor pocket

Sensor pocket, Used for product: MBT 5111; MBT 5114, Packing format: Multi pack, Quantity per packing format: 45

087U4042

Temperature sensor, MBT 5111, 175 mm

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

087U4193

Temperature sensor, MBT 5111, 100 mm

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

087U4041

Temperature sensor, MBT 5111, 175 mm

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

087U4043

Temperature sensor, MBT 5111, 175 mm

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

087U8013

Accessories, sensors, Process con. adapter

Process con. adapter, Parts included: Compression adaptor G1/2A, Used for product: MBT 5111, Packing format: Multi pack, Quantity per packing format: 40

087U8014

Accessories, sensors, Process con. adapter

Process con. adapter, Parts included: Compression adaptor 1/4-18 NPT, Used for product: For MBT 5111, Packing format: Multi pack, Quantity per packing format: 40

087U4247

Temperature sensor, MBT 5111, 150 mm, M,18x1.5, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Plug S-KPI-HP, Electrical connection size: 2 pin

View: