Sensor pocket, MBT 120
087U8015
Protection tube diameter [mm]: 9.0 - 12.7, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316L, Used for product: MBT 5111
Protection tube diameter [mm]: 9.0 - 12.7, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316L, Used for product: MBT 5111
Gross weight | 0.136 Kilogram |
Net weight | 0.126 Kilogram |
Volume | 0.086 Liter |
EAN | 5702423233540 |
Gross weight | 0.136 Kilogram |
Net weight | 0.126 Kilogram |
Volume | 0.086 Liter |
EAN | 5702423233540 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | AISI 316 |
Connection standard | ISO 228 |
Connection type | G |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 3.94 in |
Insertion length [mm] | 100 mm |
Insertion type | Fixed |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] [max] | 0.5 in |
Protection tube diameter [in] [min] | 0.354 in |
Protection tube diameter [mm] [max] | 12.7 mm |
Protection tube diameter [mm] [min] | 9 mm |
Protection tube material | AISI 316L |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 120 |
Type designation | MBT 120-780-100-3 |
UK RoHS compliance | Out of scope |
Used for product | MBT 5111 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection material | AISI 316 |
Connection standard | ISO 228 |
Connection type | G |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 3.94 in |
Insertion length [mm] | 100 mm |
Insertion type | Fixed |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | AISI 316 |
Process connection size | 1/2 |
Process connection standard | ISO 228-1-A |
Process connection type | G |
Product group | Sensors |
Product Name Description | Sensor pocket |
Protection tube diameter [in] [max] | 0.5 in |
Protection tube diameter [in] [min] | 0.354 in |
Protection tube diameter [mm] [max] | 12.7 mm |
Protection tube diameter [mm] [min] | 9 mm |
Protection tube material | AISI 316L |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Temperature range [°C] [max] | 200 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | MBT 120 |
Type designation | MBT 120-780-100-3 |
UK RoHS compliance | Out of scope |
Used for product | MBT 5111 |