Temperature sensor, MBT 5111, 100 mm
087U4193
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire
Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire
Gross weight | 0.102 Kilogram |
Net weight | 0.101 Kilogram |
Volume | 0.361 Liter |
EAN | 5702428891387 |
Gross weight | 0.102 Kilogram |
Net weight | 0.101 Kilogram |
Volume | 0.361 Liter |
EAN | 5702428891387 |
Ambient temperature max. [°C] | 200 °C |
Ambient temperature max. [°F] | 392 °F |
Cable length [in] | 39.4 in |
Cable length [m] | 1 m |
Cable tempr. range [°C] [max] | 260 °C |
Cable tempr. range [°C] [min] | -60 °C |
Cable tempr. range [°F] [max] | 500 °F |
Cable tempr. range [°F] [min] | -76 °F |
Cable type | PFA TC, screened |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
Insertion length [in] | 3.94 in |
Insertion length [mm] | 100 mm |
Output signal | mV |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6992421c-ca63-4034-a839-d31715530d6d |
Sensor element standard | EN 60584-2 |
Sensor element tolerance | Class 2 |
Sensor Insert | Fixed |
Temperature range [°C] [max] | 800 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 1472 °F |
Temperature range [°F] [min] | -58 °F |
Thermocouple | 1 x NiCr-Ni, Type K |
Thermocouple design std. | EN 61515 |
Thermocouple tolerance | EN 60584-2 Class 2 |
Type | MBT 5111 |
Type designation |
00 MBT 5111-0101-0100-000-1 01 -0100-002-0000 |
Ambient temperature max. [°C] | 200 °C |
Ambient temperature max. [°F] | 392 °F |
Cable length [in] | 39.4 in |
Cable length [m] | 1 m |
Cable tempr. range [°C] [max] | 260 °C |
Cable tempr. range [°C] [min] | -60 °C |
Cable tempr. range [°F] [max] | 500 °F |
Cable tempr. range [°F] [min] | -76 °F |
Cable type | PFA TC, screened |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
Insertion length [in] | 3.94 in |
Insertion length [mm] | 100 mm |
Output signal | mV |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.236 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6992421c-ca63-4034-a839-d31715530d6d |
Sensor element standard | EN 60584-2 |
Sensor element tolerance | Class 2 |
Sensor Insert | Fixed |
Temperature range [°C] [max] | 800 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 1472 °F |
Temperature range [°F] [min] | -58 °F |
Thermocouple | 1 x NiCr-Ni, Type K |
Thermocouple design std. | EN 61515 |
Thermocouple tolerance | EN 60584-2 Class 2 |
Type | MBT 5111 |
Type designation |
00 MBT 5111-0101-0100-000-1 01 -0100-002-0000 |