Accessories, sensors, Process con. adapter
087U8013
Process con. adapter, Parts included: Compression adaptor G1/2A, Used for product: MBT 5111, Packing format: Multi pack, Quantity per packing format: 40
Process con. adapter, Parts included: Compression adaptor G1/2A, Used for product: MBT 5111, Packing format: Multi pack, Quantity per packing format: 40
Gross weight | 0.127 Kilogram |
Net weight | 0.126 Kilogram |
Volume | 0.054 Liter |
EAN | 5702423233038 |
Gross weight | 0.127 Kilogram |
Net weight | 0.126 Kilogram |
Volume | 0.054 Liter |
EAN | 5702423233038 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts included | Compression adaptor G1/2A |
Product group | Accessories, sensors |
Product Name Description | Process con. adapter |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6992421c-ca63-4034-a839-d31715530d6d |
SCIP dossier product name | MBT 5111/5114 |
Type | Accessory |
Used for product | MBT 5111 |
CE evaluated | Yes |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Packing format | Multi pack |
Parts included | Compression adaptor G1/2A |
Product group | Accessories, sensors |
Product Name Description | Process con. adapter |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6992421c-ca63-4034-a839-d31715530d6d |
SCIP dossier product name | MBT 5111/5114 |
Type | Accessory |
Used for product | MBT 5111 |