Accessories, sensors, Sensor pocket
087U4256
Sensor pocket, Used for product: MBT 5111; MBT 5114, Packing format: Multi pack, Quantity per packing format: 45
Sensor pocket, Used for product: MBT 5111; MBT 5114, Packing format: Multi pack, Quantity per packing format: 45
Gross weight | 0.072 Kilogram |
Net weight | 0.069 Kilogram |
Volume | 0.077 Liter |
EAN | 5702428539777 |
Gross weight | 0.072 Kilogram |
Net weight | 0.069 Kilogram |
Volume | 0.077 Liter |
EAN | 5702428539777 |
Ambient temperature max. [°C] | 200 °C |
Ambient temperature max. [°F] | 392 °F |
CE evaluated | Yes |
Connection material | AISI 316L |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP54 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 0 in |
Insertion length [mm] | 0 mm |
Insertion type | Variable |
Packing format | Multi pack |
Process connection material | AISI 316 L |
Process connection size | 16x1.5 |
Process connection type | M |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Quantity per packing format | 45 pc |
Sensor Insert | Fixed |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | Accessory |
Type designation | MBT 120-710-000-P |
Used for product |
MBT 5111 MBT 5114 |
Ambient temperature max. [°C] | 200 °C |
Ambient temperature max. [°F] | 392 °F |
CE evaluated | Yes |
Connection material | AISI 316L |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP54 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 0 in |
Insertion length [mm] | 0 mm |
Insertion type | Variable |
Packing format | Multi pack |
Process connection material | AISI 316 L |
Process connection size | 16x1.5 |
Process connection type | M |
Product group | Accessories, sensors |
Product Name Description | Sensor pocket |
Quantity per packing format | 45 pc |
Sensor Insert | Fixed |
Temperature range [°F] [max] | 392 °F |
Temperature range [°F] [min] | -58 °F |
Type | Accessory |
Type designation | MBT 120-710-000-P |
Used for product |
MBT 5111 MBT 5114 |