Shows 11 product(s)
Liq. level switch accessories, LLS 4000 Welding connector G3/4 inch, LLS 4000
LLS 4000 Welding connector G3/4 inch, Used for product: LLS 4000, Packing format: Multi pack, Quantity per packing format: 32
Liq. level switch accessories, LLS 4000 Welding connector NPT 3/4, LLS 4000
LLS 4000 Welding connector NPT 3/4, Used for product: LLS 4000, Packing format: Multi pack, Quantity per packing format: 32
Liq. level switch accessories, LLS 4000 welding connector G3/4 SS inch, LLS 4000
LLS 4000 welding connector G3/4 SS inch, Used for product: LLS 4000, Packing format: Multi pack, Quantity per packing format: 32
Liquid level switch, LLS 4000, G, 3/4
Connection type: G, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140, Supply voltage [V] DC: 24
Liquid level switch, LLS 4000, G, 3/4
Connection type: G, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140, Supply voltage [V] DC: 24
LLS 4000/4000U, Electronic spare
Type designation: Electronic spare, Used for product: LLS 4000/4000U, Used for product comments: Not applicable for SIL2 device
LLS 4000/4000U, O-ring + Alu gasket
Type designation: O-ring + Alu gasket, Used for product: LLS 4000/4000U, Used for product comments: Inspection kit
Liquid level switch, LLS 4000U, NPT, 3/4
Connection type: NPT, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140, Supply voltage [V] DC: 24