Liq. level switch accessories, LLS 4000 Welding connector G3/4 inch, LLS 4000
084H6012
LLS 4000 Welding connector G3/4 inch, Used for product: LLS 4000, Packing format: Multi pack, Quantity per packing format: 32
LLS 4000 Welding connector G3/4 inch, Used for product: LLS 4000, Packing format: Multi pack, Quantity per packing format: 32
Gross weight | 0.238 Kilogram |
Net weight | 0.225 Kilogram |
Volume | 0.308 Liter |
EAN | 5702428681322 |
Gross weight | 0.238 Kilogram |
Net weight | 0.225 Kilogram |
Volume | 0.308 Liter |
EAN | 5702428681322 |
Connection size [in] | 3/4 |
Connection type | G |
Contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Product group | Liq. level switch accessories |
Product Name Description | Welding connector |
Quantity per packing format | 32 pc |
Type | Accessory |
Type designation | Welding connector |
Used for product | LLS 4000 |
Connection size [in] | 3/4 |
Connection type | G |
Contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Product group | Liq. level switch accessories |
Product Name Description | Welding connector |
Quantity per packing format | 32 pc |
Type | Accessory |
Type designation | Welding connector |
Used for product | LLS 4000 |