Liquid level switch, LLS 4000, G, 3/4
084H6001
Connection type: G, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140, Supply voltage [V] DC: 24
Connection type: G, Connection size [mm]: 25, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 140, Supply voltage [V] DC: 24
Gross weight | 0.382 Kilogram |
Net weight | 0.343 Kilogram |
Volume | 0.521 Liter |
EAN | 5702428681261 |
Gross weight | 0.382 Kilogram |
Net weight | 0.343 Kilogram |
Volume | 0.521 Liter |
EAN | 5702428681261 |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 149 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
FCC CE ANATEL CMIIT CMIM EAC NBTC TYSK |
Bluetooth signal reach (~) [m] | 3 m |
Body material | Stainless steel |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | Bluetooth |
Connection Internal/External | External |
Connection material | Steel |
Connection size [in] | 3/4 |
Connection size [mm] | 25 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Design | Config. NC/NO relay |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Electrical connection standard | EN 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group |
1 2 |
HMI design | Danfoss LLS App |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2031 psig |
Output relay current [mA] | 200 mA |
Output relay DC voltage [V] | 30 V |
Output relay type | Solid state |
Packing format | Single pack |
Parts included | Alu gasket |
PED category | Art. 4, par. 3 |
Power consumption [W] | 2 W |
Product accessories | Liq. level switch accessories |
Product description | Liquid Level Switch |
Product group | Switches and thermostats |
Product Language | English |
Product Name Description | Liquid level switch |
Quantity per packing format | 1 pc |
Refrigerants |
R22 R404A R410A R717 R134a |
Rel. Humidity [% RH] [max] | 99 % |
Rel. Humidity [% RH] [min] | 4 % |
Serviceable | Liq. level switch spare parts |
Storage temperature range [°C] [max] | 85 °C |
Storage temperature range [°C] [min] | -40 °C |
Storage temperature range [°F] [max] | 185 °F |
Storage temperature range [°F] [min] | -40 °F |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -58 °F |
Type | LLS 4000 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 149 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
FCC CE ANATEL CMIIT CMIM EAC NBTC TYSK |
Bluetooth signal reach (~) [m] | 3 m |
Body material | Stainless steel |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | Bluetooth |
Connection Internal/External | External |
Connection material | Steel |
Connection size [in] | 3/4 |
Connection size [mm] | 25 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Design | Config. NC/NO relay |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Electrical connection standard | EN 61076-2-101 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fluid Group |
1 2 |
HMI design | Danfoss LLS App |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2031 psig |
Output relay current [mA] | 200 mA |
Output relay DC voltage [V] | 30 V |
Output relay type | Solid state |
Packing format | Single pack |
Parts included | Alu gasket |
PED category | Art. 4, par. 3 |
Power consumption [W] | 2 W |
Product accessories | Liq. level switch accessories |
Product description | Liquid Level Switch |
Product group | Switches and thermostats |
Product Language | English |
Product Name Description | Liquid level switch |
Quantity per packing format | 1 pc |
Refrigerants |
R22 R404A R410A R717 R134a |
Rel. Humidity [% RH] [max] | 99 % |
Rel. Humidity [% RH] [min] | 4 % |
Serviceable | Liq. level switch spare parts |
Storage temperature range [°C] [max] | 85 °C |
Storage temperature range [°C] [min] | -40 °C |
Storage temperature range [°F] [max] | 185 °F |
Storage temperature range [°F] [min] | -40 °F |
Supply voltage [V] DC | 24 V |
Supply voltage [V] DC | 24 V |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -58 °F |
Type | LLS 4000 |
UK RoHS compliance | Out of scope |