Liquid level switch, LLS 4000U, NPT, 3/4 in

027X0374

Connection type: NPT

Product details

Gross weight 2.554 Kilogram
Net weight 1.64 Kilogram
Volume 4.425 Liter
EAN 5702424210908

 

China RoHS compliance Out of scope
Connection Internal/External External
Connection size [in] 3/4 in
Connection standard ANSI/ASME B1.20.3
Connection type NPT
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Further information 0.3 bar/4.35 psi spring
Packing format Single pack
Parts included Flange
Product description Liquid Level Switch
Product group Regionally specified kits
Product Name Description Liquid level switch
Quantity per packing format 1 pc
Type LLS 4000U
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality