LLS 4000/4000U, Electronic spare
084H6010
Type designation: Electronic spare, Used for product: LLS 4000/4000U, Used for product comments: Not applicable for SIL2 device
Type designation: Electronic spare, Used for product: LLS 4000/4000U, Used for product comments: Not applicable for SIL2 device
Gross weight | 0.092 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.521 Liter |
EAN | 5702428681308 |
Gross weight | 0.092 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.521 Liter |
EAN | 5702428681308 |
Approval |
CE FCC |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Comments | M-PACK 24 PC |
Contain batteries | No |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Packing format | Single pack |
Product group | Liq. level switch spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
Type | LLS 4000/4000U |
Type designation | Electronic spare |
UK RoHS compliance | Out of scope |
Used for product | LLS 4000/4000U |
Used for product comments | Not applicable for SIL2 device |
Approval |
CE FCC |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Comments | M-PACK 24 PC |
Contain batteries | No |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Packing format | Single pack |
Product group | Liq. level switch spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
Type | LLS 4000/4000U |
Type designation | Electronic spare |
UK RoHS compliance | Out of scope |
Used for product | LLS 4000/4000U |
Used for product comments | Not applicable for SIL2 device |