Supervisory solutions

Shows 20 product(s)

080R9333

Instruction manual Unit

Instruction manual Unit, Packing format: Multi pack, Quantity per packing format: 10

080Z0176

Monitoring unit, AK-LM 350

Controller type: Monitoring unit, Application area: Monitoring w.AK-PC 772,781,783, Communication type: RS232; LON RS485

080Z0177

Monitoring unit, AK-LM 340A

Controller type: Multipurpose controller, Application area: Monitoring, Communication type: IO Extension; LON RS485; USB-B to PC

080Z4004

System manager, AK-SM 820

Controller type: System manager, Application area: Convenience Store, Communication type: RS485; ETHER; LON RS485; MODBUS

080Z4006

System manager, AK-SM 810

Function: Data Collection, wo. Display, Application area: Refrigeration license, Enclosure rating IP: IP20, Controller type: System manager

080Z4009

System manager, AK-SM 880

Controller type: System manager, Application area: Full Store/ Retro-fit TP78, Communication type: LON TP78

080Z4014

System manager, AK-SM 800AL

Function: Data Collection, Application area: Refrigeration license, Enclosure rating IP: IP20, Controller type: Alarm Logger

080Z4021

System manager, AK-SM 850A

Controller type: Data Collection, Monitor.unit, Application area: Refrigeration license, Communication type: ETHER

080Z4022

System manager, AK-SM 850A

Controller type: Data Collection, Monitor.unit, Application area: Refrigeration license, Communication type: ETHER

View: