Monitoring unit, AK-LM 340A
080Z0177
Controller type: Multipurpose controller, Application area: Monitoring, Communication type: IO Extension; LON RS485; USB-B to PC
Controller type: Multipurpose controller, Application area: Monitoring, Communication type: IO Extension; LON RS485; USB-B to PC
Gross weight | 0.947 Kilogram |
Net weight | 0.645 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428559225 |
Gross weight | 0.947 Kilogram |
Net weight | 0.645 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428559225 |
Analog inputs (AI) [pc] | 11 pc |
Application area | Monitoring |
Approval |
C-TICK CE EAC LLC CDC TYSK |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
IO Extension LON RS485 USB-B to PC |
Controller type | Multipurpose controller |
Digital outputs (DO) [pc] | 8 pc |
Display - option |
EKA 163B EKA 164B |
Display on front | No |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50/60 Hz |
Function | Monitoring w. PI regulation |
In scope of WEEE | Yes |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 8 VA |
Product accessories | Electron. control accessories |
Product features |
Separate PI regulations Separate control functions |
Product group | Supervisory solutions |
Product Language |
Chinese Czech Danish Dutch English French German Italian Polish Portuguese Russian Spanish |
Product Name Description | Monitoring unit |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AK-LM 340A |
UK RoHS compliance | Out of scope |
Analog inputs (AI) [pc] | 11 pc |
Application area | Monitoring |
Approval |
C-TICK CE EAC LLC CDC TYSK |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
IO Extension LON RS485 USB-B to PC |
Controller type | Multipurpose controller |
Digital outputs (DO) [pc] | 8 pc |
Display - option |
EKA 163B EKA 164B |
Display on front | No |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
Frequency [Hz] | 50/60 Hz |
Function | Monitoring w. PI regulation |
In scope of WEEE | Yes |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 8 VA |
Product accessories | Electron. control accessories |
Product features |
Separate PI regulations Separate control functions |
Product group | Supervisory solutions |
Product Language |
Chinese Czech Danish Dutch English French German Italian Polish Portuguese Russian Spanish |
Product Name Description | Monitoring unit |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AK-LM 340A |
UK RoHS compliance | Out of scope |