System manager, AK-SM 880A
080Z4028
Function: Data Collection, Monitor.unit, Application area: Full Store, Enclosure rating IP: IP20, Controller type: System manager
Function: Data Collection, Monitor.unit, Application area: Full Store, Enclosure rating IP: IP20, Controller type: System manager
Gross weight | 2.4 Kilogram |
Net weight | 1.8 Kilogram |
Volume | 11.246 Liter |
EAN | 5715162496275 |
Gross weight | 2.4 Kilogram |
Net weight | 1.8 Kilogram |
Volume | 11.246 Liter |
EAN | 5715162496275 |
Application area | Full Store |
Approval |
C UL US LISTED C-TICK CE cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
CANBUS ETHER LON RS485 MODBUS RS485 |
Controller type | System Manager |
Digital outputs (DO) [pc] | 2 pc |
Display on front | Yes |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50/60 Hz |
Function | Data Collection, Monitor.unit |
Further information | w. Display & touchscreen |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Product group | Supervisory solutions |
Product Language |
Chinese Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Russian Spanish |
Product Name Description | System manager |
Quantity per packing format | 1 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | AK-SM 880A |
UL evaluated | Yes |
Application area | Full Store |
Approval |
C UL US LISTED C-TICK CE cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
CANBUS ETHER LON RS485 MODBUS RS485 |
Controller type | System Manager |
Digital outputs (DO) [pc] | 2 pc |
Display on front | Yes |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50/60 Hz |
Function | Data Collection, Monitor.unit |
Further information | w. Display & touchscreen |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Product group | Supervisory solutions |
Product Language |
Chinese Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Russian Spanish |
Product Name Description | System manager |
Quantity per packing format | 1 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | AK-SM 880A |
UL evaluated | Yes |