Monitoring unit, AK-LM 350

080Z0176

Controller type: Monitoring unit, Application area: Monitoring w.AK-PC 772,781,783, Communication type: RS232; LON RS485

Product details

Gross weight 0.994 Kilogram
Net weight 0.645 Kilogram
Volume 5.964 Liter
EAN 5702428848381

 

Analog inputs (AI) [pc] 11 pc
Application area Monitoring w.AK-PC 772,781,783
Approval C-TICK
CE
EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Communication type LON RS485
RS232
Controller type Monitoring unit
Digital outputs (DO) [pc] 8 pc
Display - option EKA 163B
EKA 164B
Display on front No
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Function Monitoring unit for COP
In scope of WEEE Yes
Other RoHS documentation EAEU RoHS
Packing format Single pack
Power consumption [VA] 8 VA
Product accessories Electron. control accessories
Product features COP calculation
Separate control functions
Product group Supervisory solutions
Product Language Chinese
Czech
Danish
Dutch
English
Finnish
French
German
Italian
Polish
Portuguese
Russian
Spanish
Product Name Description Monitoring unit
Quantity per packing format 1 pc
REACH Candidate List substances No
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AK-LM 350
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality