System manager, AK-SM 850A
080Z4041
Controller type: Data Collection, Monitor.unit, Application area: Refrigeration license, Communication type: ETHER
Controller type: Data Collection, Monitor.unit, Application area: Refrigeration license, Communication type: ETHER
Gross weight | 2.397 Kilogram |
Net weight | 1.725 Kilogram |
Volume | 11.246 Liter |
EAN | 5715162499023 |
Gross weight | 2.397 Kilogram |
Net weight | 1.725 Kilogram |
Volume | 11.246 Liter |
EAN | 5715162499023 |
Application area | Refrigeration license |
Approval | C UL US LISTED |
China RoHS compliance | Out of scope |
Communication type | ETHER |
Controller type | Data Collection, Monitor.unit |
Digital outputs (DO) [pc] | 2 pc |
Display on front | Yes |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50/60 Hz |
Function | Data Collection, Monitor.unit |
Further information | w. Display & Keypad |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Product group | Supervisory solutions |
Product Language | Chinese |
Product Name Description | System manager |
Quantity per packing format | 1 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | AK-SM 850A |
UL evaluated | Yes |
Application area | Refrigeration license |
Approval | C UL US LISTED |
China RoHS compliance | Out of scope |
Communication type | ETHER |
Controller type | Data Collection, Monitor.unit |
Digital outputs (DO) [pc] | 2 pc |
Display on front | Yes |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50/60 Hz |
Function | Data Collection, Monitor.unit |
Further information | w. Display & Keypad |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Product group | Supervisory solutions |
Product Language | Chinese |
Product Name Description | System manager |
Quantity per packing format | 1 pc |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | AK-SM 850A |
UL evaluated | Yes |