Shows 26 product(s)

069G000504

Refrigerant distributor, RD 21, 4 pc, 1/2 in, 3/16 in, 5 mm

Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 3/16 in, Number of holes: 4, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G000602

Refrigerant distributor, RD 21, 2 pc, 5 mm

Inlet connection type: Solder, ODM, Number of holes: 2, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G000702

Refrigerant distributor, RD 21, 2 pc, 1/2 in, 1/4 in, 5 mm

Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 1/4 in, Number of holes: 2, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G000703

Refrigerant distributor, RD 21, 3 pc, 1/2 in, 1/4 in, 5 mm

Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 1/4 in, Number of holes: 3, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G000802

Refrigerant distributor, RD 21, 2 pc, 5 mm

Inlet connection type: Solder, ODM, Number of holes: 2, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G000803

Refrigerant distributor, RD 21, 3 pc, 5 mm

Inlet connection type: Solder, ODM, Number of holes: 3, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G101402

Refrigerant distributor, RD 33, 2 pc, 6 mm

Inlet connection type: Solder, ODM, Number of holes: 2, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 6

069G201404

Refrigerant distributor, RD 33, 4 pc, 6 mm

Inlet connection type: Solder, ODM, Number of holes: 4, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 6

069G201406

Refrigerant distributor, RD 33, 6 pc, 6 mm

Inlet connection type: Solder, ODM, Number of holes: 6, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 6

069G2311

Refrigerant distributor, RD 27, 3 pc, 1/2 in, 3/16 in, 5 mm

Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 3/16 in, Number of holes: 3, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

View: