Refrigerant distributor, RD 21, 3 pc, 5.00 mm
069G000803
Inlet connection type: Solder, ODM, Number of holes: 3, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Inlet connection type: Solder, ODM, Number of holes: 3, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Gross weight | 0.038 Kilogram |
Net weight | 0.038 Kilogram |
Volume | 0.053 Liter |
EAN | 5702422120018 |
Gross weight | 0.038 Kilogram |
Net weight | 0.038 Kilogram |
Volume | 0.053 Liter |
EAN | 5702422120018 |
Approval | UL |
Body size | 21 |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [mm] | 12 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 5 mm |
Number of holes | 3 pc |
Outlet size [mm] | 6 mm |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 504abea3-a79e-43b8-bdc0-d22e5694eec9 |
SCIP dossier product name | Pressure switch(6) |
Type | RD 21 |
Type designation | RD21-A05-B03 |
UK RoHS compliance | Out of scope |
Approval | UL |
Body size | 21 |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [mm] | 12 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 5 mm |
Number of holes | 3 pc |
Outlet size [mm] | 6 mm |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 504abea3-a79e-43b8-bdc0-d22e5694eec9 |
SCIP dossier product name | Pressure switch(6) |
Type | RD 21 |
Type designation | RD21-A05-B03 |
UK RoHS compliance | Out of scope |