Refrigerant distributor, RD 27, 3 pc, 1/2 in, 3/16 in, 5.00 mm
069G2311
Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 3/16 in, Number of holes: 3, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 3/16 in, Number of holes: 3, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Gross weight | 0.098 Kilogram |
Net weight | 0.098 Kilogram |
Volume | 0.294 Liter |
EAN | 5702428246026 |
Gross weight | 0.098 Kilogram |
Net weight | 0.098 Kilogram |
Volume | 0.294 Liter |
EAN | 5702428246026 |
Approval | UL |
Body size | 27 |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [in] | 1/2 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 5 mm |
Number of holes | 3 pc |
Outlet size [in] | 3/16 in |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 24 pc |
Type | RD 27 |
Type designation | RD27-H05-H03 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Approval | UL |
Body size | 27 |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [in] | 1/2 in |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 5 mm |
Number of holes | 3 pc |
Outlet size [in] | 3/16 in |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 24 pc |
Type | RD 27 |
Type designation | RD27-H05-H03 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |