Refrigerant distributor, RD 33, 6 pc, 6.00 mm
069G201406
Inlet connection type: Solder, ODM, Number of holes: 6, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 6.00
Inlet connection type: Solder, ODM, Number of holes: 6, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 6.00
Gross weight | 0.14 Kilogram |
Net weight | 0.14 Kilogram |
Volume | 0.12 Liter |
EAN | 5702422042303 |
Gross weight | 0.14 Kilogram |
Net weight | 0.14 Kilogram |
Volume | 0.12 Liter |
EAN | 5702422042303 |
Approval | UL |
Body size | 33 |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [mm] | 16 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 6 mm |
Number of holes | 6 pc |
Outlet size [mm] | 6 mm |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e1534687-9129-4796-8151-656dd16d6529 |
SCIP dossier product name | RD |
Type | RD 33 |
Type designation | RD33-B06-B06 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Approval | UL |
Body size | 33 |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [mm] | 16 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 6 mm |
Number of holes | 6 pc |
Outlet size [mm] | 6 mm |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e1534687-9129-4796-8151-656dd16d6529 |
SCIP dossier product name | RD |
Type | RD 33 |
Type designation | RD33-B06-B06 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |