Refrigerant distributor, RD 21, 2 pc, 5.00 mm
069G000802
Inlet connection type: Solder, ODM, Number of holes: 2, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Inlet connection type: Solder, ODM, Number of holes: 2, Max. Working Pressure [bar]: 49.0, Nozzle size [mm]: 5.00
Gross weight | 0.057 Kilogram |
Net weight | 0.057 Kilogram |
Volume | 0.288 Liter |
EAN | 5702422033295 |
Gross weight | 0.057 Kilogram |
Net weight | 0.057 Kilogram |
Volume | 0.288 Liter |
EAN | 5702422033295 |
Approval | UL |
Body size | 21 |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [mm] | 12 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 5 mm |
Number of holes | 2 pc |
Outlet size [mm] | 6 mm |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c3a995ba-725e-4eb6-8b7e-6509f3eb9554 |
SCIP dossier product name | Filters |
Type | RD 21 |
Type designation | RD21-A05-B02 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Approval | UL |
Body size | 21 |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODM |
Inlet size [mm] | 12 mm |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 711 psig |
Nozzle size [mm] | 5 mm |
Number of holes | 2 pc |
Outlet size [mm] | 6 mm |
Packing format | Industrial pack |
Product group | Refrigerant distributors |
Product Name Description | Refrigerant distributor |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c3a995ba-725e-4eb6-8b7e-6509f3eb9554 |
SCIP dossier product name | Filters |
Type | RD 21 |
Type designation | RD21-A05-B02 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |