AVTB is self-acting temperature controller used to control the water temperature in hot water tanks, heat exchangers, oil preheaters, etc. Controller closes on rising temperature. The controller has a control valve, thermostatic actuator and handle for temperature setting. Thermostatic actuator consist of a bellows, capillary tube and sensor.
Shows 36 product(s)
AVTB, PN 16, DN 15, 1.9 m³/h, 30 °C - 100 °C, 2.3 m, Vnější závit
AVTB PN16 15/1,9 30-100 2,3 m vněj. f/r I-p
AVTB (rychlé), PN 16, DN 15, 1.9 m³/h, 20 °C - 60 °C, 2 m, Vnější závit
AVTB 15 Termostatický ventil 20-60#C