步进电机驱动器

展示39产品(s)

082H5000

AME 113, 供电电压 [V] AC: 24, 15 s/mm, 8.5 mm

AME 113 NLX SD, 24 V, 8.5 mm, actuator with feedback signal and safety function, close, for modulating control for AB-QM DN 10-32

082H5001

AME 113, 供电电压 [V] AC: 24, 15 s/mm, 8.5 mm

AME 113 NLX SU, 24 V, 8.5 mm, actuator with feedback signal and safety function, open, for modulating control for AB-QM DN 10-32

082H5006

AME 13 SU-1, 供电电压 [V] AC: 24, 12 s/mm, 5.5 mm

AME 13SU -1, 24v, 5mm, UL认证执行机构,具有弹簧安全功能,用于调节控制,适用于AB-QM DN 10-32

082H5007

AME 13 SD-1, 供电电压 [V] AC: 24, 12 s/mm, 5.5 mm

AME13SD -1, 24v, 5mm, UL认证执行机构,具有弹簧下降安全功能,适用于AB-QM DN 10-32的调节控制

查看: