AME 113 is a series of gear actuators for opening and closing valves for heating and cooling systems. The predominant application is energy-efficient control of water-bearing valves in building services and automation. The actuator has a safety function: if the power supply fails, the valve pressure plate moves to a parking position using energy from an internal rechargeable accumulator. The actuator has an equal percentage characteristic, meaning the flow through the valve is proportional to the control signal. Control is performed by a 0-10 V DC signal sent by a central DDC system or a room thermostat. The current position and control voltage are shown on an LC display. The actuator comes with a pluggable connecting cable and has a manual valve adjustment for maintenance or installation. A version with feedback signal is available, transmitting information about the current valve position and any occurred errors to the DDC installation.
展示4产品(s)
AME 113, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 15 s/mm, 8.5 mm
AME 113 NLX SD, 24 V, 8.5 mm, actuator with feedback signal and safety function, close, for modulating control for AB-QM DN 10-32
AME 113, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 15 s/mm, 8.5 mm
AME 113 NLX SU, 24 V, 8.5 mm, actuator with feedback signal and safety function, open, for modulating control for AB-QM DN 10-32
AME 113, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 15 s/mm, 8.5 mm
AME 113 NL SD, 24 V, 8.5 mm, actuator with safety function, close, for modulating control for AB-QM DN 10-32
AME 113, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 15 s/mm, 8.5 mm
AME 113 NL SU, 24 V, 8.5 mm, actuator with safety function, open, for modulating control for AB-QM DN 10-32