显示更多
AME 110 NLX

展示5产品(s)

082H8114

AME 110 NLX 0-10V, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 12 s/mm; 3 s/mm, 7.5 mm, 1.5 m

AME 110 NLX, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves.

082H8122

AME 110 NLX 0-10V, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 12 s/mm; 3 s/mm, 7.5 mm, 1.5 m

AME 110 NLX, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 valves. Industrial packaging.

082H8123

AME 110 NLX 0-10V, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 12 s/mm; 3 s/mm, 7.5 mm, 2.5 m

AME 110 NLX, 2nd Gen., 24V AC/DC, 2.5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves. Industrial packaging.

082H8124

AME 110 NLX 0-10V, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 12 s/mm; 3 s/mm, 7.5 mm, 5 m

AME 110 NLX, 2nd Gen., 24V AC/DC, 5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves. Industrial packaging.

查看: