Small stations accessories, Recess Box w/Mount. rail W610/H1350/D150
145H4904
Recess Box w/Mount. rail W610/H1350/D150
Recess Box w/Mount. rail W610/H1350/D150
Бруто тегло | 15 Kg |
Нето тегло | 14 Kg |
Volume | 191.76 Liter |
EAN | 5702428681001 |
Бруто тегло | 15 Kg |
Нето тегло | 14 Kg |
Volume | 191.76 Liter |
EAN | 5702428681001 |
China RoHS compliance | Out of scope |
Description | Recess Box w/Mount. rail W610/H1350/D150 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Вещества от списъка с кандидати по REACH | Lead (CAS no. 7439-92-1) |
Група продукти | Small Stations |
ТИП | Accessories |
Тип | Small stations accessories |
China RoHS compliance | Out of scope |
Description | Recess Box w/Mount. rail W610/H1350/D150 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Вещества от списъка с кандидати по REACH | Lead (CAS no. 7439-92-1) |
Група продукти | Small Stations |
ТИП | Accessories |
Тип | Small stations accessories |