Shows 62 product(s)
Temperature sensor, MBT 113
Temperature range [°C]: -50 - 600, Electrical connection: Terminal block
Sensor pocket, MBT 120
Protection tube diameter [mm]: 14.0, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 600, Protection tube material: AISI 316 Ti, Used for product: MBT 5116
Sensor pocket, MBT 120
Protection tube diameter [mm]: 8.0, Insertion length [mm]: 50, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250
Sensor pocket, MBT 120
Protection tube diameter [mm]: 8.0, Insertion length [mm]: 80, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250
Sensor pocket, MBT 120
Protection tube diameter [mm]: 8.0, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250
Accessories, sensors, Accessory Terminal box PG11 / PG13.5
Accessory Terminal box PG11 / PG13.5, Used for product: MBT 5253; MBT 153, Packing format: Multi pack, Quantity per packing format: 8
Accessories, sensors, Accessory AMP Fem. Plug w. 6m Cable I/30
Accessory AMP Fem. Plug w. 6m Cable I/30, Used for product: MBT 3270, Packing format: Industrial pack, Quantity per packing format: 30
Accessories, sensors, Accessory Bag, Cable entry
Accessory bag, Parts included: Screw; Gasket; Plug Pg 11, Used for product: MBT 3310; MBT 5310; MBT 5260; MBT 3250; MBT 5250, Packing format: Industrial pack, Quantity per packing format: 10
Accessories, sensors, Accessory AMP Fem. Plug 2.1m Cable I/30
Accessory AMP Fem. Plug 2.1m Cable I/30, Used for product: MBT 3270, Packing format: Industrial pack, Quantity per packing format: 30
Accessories, sensors, Accessory AMP Fem. Plug 3.5m Cable I/30
Accessory AMP Fem. Plug 3.5m Cable I/30, Used for product: MBT 3270, Packing format: Industrial pack, Quantity per packing format: 30