HGZ двустъпални компресори BOCK

Shows 89 product(s)

097C2115

BOCK, HGZ7/1620-4 R22, Two-stage compressor

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: LBP, Oil type: BOCKlub A46, Anti-vibration pads: No, 14412

097C2116

BOCK, HGZ7/1860-4 R22, Two-stage compressor

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: LBP, Oil type: BOCKlub A46, Anti-vibration pads: No, 14413

097C2117

BOCK, HGZ7/2110-4 R22, Two-stage compressor

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: LBP, Oil type: BOCKlub A46, Anti-vibration pads: No, 14414

097C2118

BOCK, HGZ7/2110-4 R22, Two-stage compressor

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: LBP, Oil type: BOCKlub A46, Anti-vibration pads: No, 14414

097C2119

BOCK, HGZ7/2110-4 R22, Two-stage compressor

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: LBP, Oil type: BOCKlub A46, Anti-vibration pads: No, 14414

097C2120

BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: LBP, Oil type: BOCKlub E55, Anti-vibration pads: No, 14415

097C2121

BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: LBP, Oil type: BOCKlub E55, Anti-vibration pads: No, 14415

097C2122

BOCK, HGZX7/1620-4 R404A/R507, Two-stage compressor

Refrigerants: R404A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Applications: LBP, Oil type: BOCKlub E55, Anti-vibration pads: No, 14415

Преглед: