Регулатори за байпас с горещи пари - CPCE , KVC

Shows 15 product(s)

034L0147

Hot gas bypass regulator, KVC 15

Inlet size [mm]: 16.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: Solder, ODF, 0.2 bar - 6.0 bar, Kv value [m³/h]: 1.250, Max. Working Pressure [bar]: 28.0

034L1044

Hot gas bypass regulator, KVC 22

Inlet size [mm]: 22.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Outlet connection type: Solder, ODF, 0.2 bar - 6.0 bar, Kv value [m³/h]: 3.200, Max. Working Pressure [bar]: 28.0

034L1046

Hot gas bypass regulator, KVC 12

Inlet size [mm]: 12.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF, 0.2 bar - 6.0 bar, Kv value [m³/h]: 0.680, Max. Working Pressure [bar]: 28.0

034L1047

Hot gas bypass regulator, KVC 15

Inlet size [mm]: 16.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: Solder, ODF, 0.2 bar - 6.0 bar, Kv value [m³/h]: 1.250, Max. Working Pressure [bar]: 28.0

034N0081

Hot gas bypass regulator, CPCE 12

Inlet size [mm]: 12.00, Inlet connection type: Flare, Outlet size [mm]: 12.00, Outlet connection type: Flare, 0.0 bar - 6.0 bar, Max. Working Pressure [bar]: 28.0

Преглед: