VLT® dU/dt Filter MCC 102

Shows 21 product(s)

130B2849

MCC102A460TME00B

du / dt filter for FC 100 / FC 200 and FC300
Degree of protection: IP00
Nominal power (380 - 440V): 250 kW
Nominal power (441 - 500V): 315 kW
Nominal power (525 - 550V): 200 kW
Nominal power (551 - 690V): 250 kW
Max. Continuous rated current: 480 A
Max. Output frequency: 50 Hz
Max. Power loss: 398 W
Dimensions HxWxD: 300 x 250 x 235 mm
Weight: 36 kg

130B2851

MCC102A645TME00B

du / dt filter for FC 100 / FC 200 and FC300
Degree of protection: IP00
Nominal power (380 - 440V): 355 kW
Nominal power (441 - 500V): 400 kW
Nominal power (525 - 550V): 315 kW
Nominal power (551 - 690V): 400 kW
Max. Continuous rated current: 658 A
Max. Output frequency: 50 Hz
Max. Power loss: 550 W
Dimensions HxWxD: 350 x 250 x 270 mm
Weight: 47 kg

130B2853

MCC102A800TME00B

du / dt filter for FC 100 / FC 200 and FC300
Degree of protection: IP00
Nominal power (380 - 440V): 500 kW
Nominal power (441 - 500V): 560 kW
Nominal power (525 - 550V): 500 kW
Nominal power (551 - 690V): 630 kW
Max. Continuous rated current: 880 A
Max. Output frequency: 50 Hz
Max. Power loss: 850 W
Dimensions HxWxD: 400 x 290 x 283 mm
Weight: 72 kg

Преглед: